Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22206-E1-XL-H40 |
22207-E1-XL-H40 |
22208-E1-XL-H40 |
22210-E1-XL-H40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
49.02 € | 5000 | 4 Days | 62 | 20 | 30 | 64000 | 57000 | 12500 | 7800 | 0.276 | ||
51.57 € | 5000 | 4 Days | 72 | 23 | 35 | 89000 | 81000 | 10700 | 7000 | 0.431 | ||
54.12 € | 5000 | 4 Days | 80 | 23 | 40 | 101000 | 91000 | 10500 | 6200 | 0.521 | ||
59.66 € | 1000 | 4 Days | 90 | 23 | 50 | 109000 | 107000 | 9800 | 5100 | 0.656 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Type
Filter by standard shipping days
Optional Attributes