Spherical Roller Bearing 223..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore (22334-BE-XL-K-C2)

Spherical Roller Bearing 223..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore 22334-BE-XL-K-C2

Product Details:

Manufacturer part number: 22334-BE-XL-K-C2

Brand: FAG

Price: 2,047.26

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 360 mm

Width B (or T): 120 mm

Bore diameter: 170 mm

Dynamic load rating (radial): 1870000 N

Radial load rating: 2220000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22334-BE-XL-K-C2

Part Number
22334-BE-XL-K-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

2,047.26 €

1000 4 Days 360120170187000022200002130132055.56

Loading...

  1. 1

This page is Spherical Roller Bearing 223..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore, part number 22334-BE-XL-K-C2.
You can find the detail information about specifications and dimensions on part number 22334-BE-XL-K-C2.

Variation of this product

Part Number
22336-BE-XL-K-C4
22340-BE-XL-K-C4
22344-BE-XL-K-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

2,470.66 €

1000 4 Days 380126180206000024600002030123064.9

3,267.42 €

1000 4 Days 420138200244000029500001830108087.5

4,182.97 €

1000 4 Days 460145220280000034000001690950110.79

Tech Support