Manufacturer part number: 22316-E1A-XL-K-MA-T41A
Brand: FAG
Price: 360.54 €
Delivery time: 4 Days
Outer Diameter D: 170 mm
Width B (or T): 58 mm
Bore diameter: 80 mm
Dynamic load rating (radial): 495000 N
Radial load rating: 510000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22316-E1A-XL-K-MA-T41A
Part Number
|
---|
22316-E1A-XL-K-MA-T41A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
360.54 € | 1000 | 4 Days | 170 | 58 | 80 | 495000 | 510000 | 4250 | 3400 | 6.098 |
Loading...
This page is Spherical Roller Bearing 223..-E1A-XL-K-MA-T41A, Symmetric 2 Outer Ribs, Tapered Bore, for Vibrating Screens, part number 22316-E1A-XL-K-MA-T41A.
You can find the detail information about specifications and dimensions on part number 22316-E1A-XL-K-MA-T41A.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22318-E1A-XL-K-MA-T41A |
22320-E1A-XL-K-MA-T41A |
22324-E1A-XL-K-MA-T41A |
22326-E1A-XL-K-MA-T41A |
22328-E1A-XL-K-MA-T41A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
410.65 € | 1000 | 4 Days | 190 | 64 | 90 | 610000 | 630000 | 3850 | 3000 | 8.6 | ||
582.22 € | 1000 | 4 Days | 215 | 73 | 100 | 810000 | 920000 | 3300 | 2380 | 12.773 | ||
982.55 € | 1000 | 4 Days | 260 | 86 | 120 | 1080000 | 1170000 | 2850 | 2000 | 22.153 | ||
1,227.28 € | 1000 | 4 Days | 280 | 93 | 130 | 1250000 | 1370000 | 2650 | 1820 | 26.574 | ||
1,598.74 € | 1 | Available | 4 Days | 300 | 102 | 140 | 1460000 | 1630000 | 2420 | 1660 | 37.74 |