Manufacturer part number: 22313-E1-XL-H40-C4
Brand: FAG
Price: 157.69 €
Delivery time: 4 Days
Outer Diameter D: 140 mm
Width B (or T): 48 mm
Bore diameter: 65 mm
Dynamic load rating (radial): 350000 N
Radial load rating: 365000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22313-E1-XL-H40-C4
Part Number
|
---|
22313-E1-XL-H40-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.69 € | 1000 | 4 Days | 140 | 48 | 65 | 350000 | 365000 | 5000 | 3800 | C4 | 3.611 |
Loading...
This page is Spherical Roller Bearing 223..-E1-XL-H40, Symmetric with Cage Guidance Ring, Cylindrical Bore, part number 22313-E1-XL-H40-C4.
You can find the detail information about specifications and dimensions on part number 22313-E1-XL-H40-C4.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Clearance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22313-E1-XL-H40 |
22315-E1-XL-H40 |
22324-E1-XL-H40-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.02 € | 1000 | 4 Days | 140 | 48 | 65 | 350000 | 365000 | 5000 | 3800 | CN | 3.69 | ||
199.02 € | 1000 | 4 Days | 160 | 55 | 75 | 445000 | 450000 | 4500 | 3550 | CN | 5.322 | ||
723.63 € | 1000 | 4 Days | 260 | 86 | 120 | 1080000 | 1170000 | 2850 | 2000 | C3 | 22.258 |