Manufacturer part number: 23024-E1A-XL-K-M-C2
Brand: FAG
Price: 281.69 €
Delivery time: 4 Days
Outer Diameter D: 180 mm
Width B (or T): 46 mm
Bore diameter: 120 mm
Dynamic load rating (radial): 430000 N
Radial load rating: 580000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23024-E1A-XL-K-M-C2
Part Number
|
---|
23024-E1A-XL-K-M-C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
281.69 € | 1000 | 4 Days | 180 | 46 | 120 | 430000 | 580000 | 3950 | 2800 | C2 | 3.799 |
Loading...
This page is Spherical Roller Bearing 230..-E1A-K, Main Dimensions to DIN 635-2, Tapered Bore, part number 23024-E1A-XL-K-M-C2.
You can find the detail information about specifications and dimensions on part number 23024-E1A-XL-K-M-C2.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Clearance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23024-E1A-XL-K-M-C5 |
23028-E1A-XL-K-M-C5 |
23030-E1A-XL-K-M-C2 |
23032-E1A-XL-K-M-C2 |
23032-E1A-XL-K-M-C5 |
23038-E1A-XL-K-M-C5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
281.69 € | 1000 | 4 Days | 180 | 46 | 120 | 430000 | 580000 | 3950 | 2800 | C5 | 3.97 | ||
412.52 € | 1000 | 4 Days | 210 | 53 | 140 | 570000 | 800000 | 3450 | 2390 | C5 | 6.071 | ||
467.08 € | 1000 | 4 Days | 225 | 56 | 150 | 630000 | 880000 | 3250 | 2210 | C2 | 7.48 | ||
557.40 € | 1000 | 4 Days | 240 | 60 | 160 | 720000 | 1010000 | 3050 | 2060 | C2 | 9.1 | ||
557.40 € | 1000 | 4 Days | 240 | 60 | 160 | 720000 | 1010000 | 3050 | 2060 | C5 | 9.1 | ||
878.75 € | 1000 | 4 Days | 290 | 75 | 190 | 1080000 | 1550000 | 2490 | 1660 | C5 | 18.2 |