Spherical Roller Bearing 230..-MB, Symmetric 3 Ribs, Cylindrical Bore

Spherical Roller Bearing 230..-MB, Symmetric 3 Ribs, Cylindrical Bore
Spherical roller bearing 230..-MB, symmetric 3 ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23096-MB

Part Number
23096-MB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10,318.52 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 700 Width B (or T)(mm) 165 Bore diameter(mm) 480
Dynamic load rating (radial)(N) 3800000 Radial load rating(N) 8100000 Limiting speed [n G](1/min) 930
Reference speed [n ϑr](1/min) 550 Weight(kg) 218.5

This page is Spherical Roller Bearing 230..-MB, Symmetric 3 Ribs, Cylindrical Bore, part number 23096-MB.
You can find the detail information about specifications and dimensions on part number 23096-MB.

Tech Support