Spherical Roller Bearing 231..-BE-XL-H40, Symmetric with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes

Spherical Roller Bearing 231..-BE-XL-H40, Symmetric with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes
Spherical roller bearing 231..-BE-XL-H40, symmetric with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23156-BE-XL-H40

Part Number
23156-BE-XL-H40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,523.75 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 460 Width B (or T)(mm) 146 Bore diameter(mm) 280
Dynamic load rating (radial)(N) 2750000 Radial load rating(N) 4200000 Limiting speed [n G](1/min) 1420
Reference speed [n ϑr](1/min) 790 Weight(kg) 94.05

This page is Spherical Roller Bearing 231..-BE-XL-H40, Symmetric with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes, part number 23156-BE-XL-H40.
You can find the detail information about specifications and dimensions on part number 23156-BE-XL-H40.

Tech Support