Spherical Roller Bearing 240..-BE-XL-H40, Symmetric with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes

Spherical Roller Bearing 240..-BE-XL-H40, Symmetric with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes
  • Volume Discount
Spherical roller bearing 240..-BE-XL-H40, symmetric with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24034-BE-XL-H40

Part Number
24034-BE-XL-H40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

864.75 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 260 Width B (or T)(mm) 90 Bore diameter(mm) 170
Dynamic load rating (radial)(N) 940000 Radial load rating(N) 1480000 Limiting speed [n G](1/min) 2380
Reference speed [n ϑr](1/min) 1540 Weight(kg) 17.098

This page is Spherical Roller Bearing 240..-BE-XL-H40, Symmetric with Rib Washer, Cylindrical Bore, without Lubricating Groove and Holes, part number 24034-BE-XL-H40.
You can find the detail information about specifications and dimensions on part number 24034-BE-XL-H40.

Tech Support