Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WS22210-E1-XL-2VSR-H40-C4 |
WS22211-E1-XL-2VSR-H40-C4 |
WS22212-E1-XL-2VSR-H40-C3 |
WS22213-E1-XL-2VSR-H40-C4 |
WS22214-E1-XL-2VSR-H40 |
WS22216-E1-XL-2VSR-H40-C4 |
WS22218-E1-XL-2VSR-H40-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
112.68 € | 1 | Available | 4 Days | 90 | 28 | 50 | 109000 | 107000 | 2440 | 0.72 | |
117.94 € | 1 | Available | 4 Days | 100 | 31 | 55 | 129000 | 130000 | 2250 | 0.997 | |
129.92 € | 1 | Available | 4 Days | 110 | 34 | 60 | 160000 | 155000 | 2030 | 1.29 | |
156.29 € | 1 | Available | 4 Days | 120 | 38 | 65 | 202000 | 210000 | 1740 | 1.77 | |
158.92 € | 1 | Available | 4 Days | 125 | 38 | 70 | 211000 | 226000 | 1670 | 1.91 | |
220.18 € | 1 | Available | 4 Days | 140 | 40 | 80 | 250000 | 270000 | 1540 | 2.48 | |
291.22 € | 1 | Available | 4 Days | 160 | 48 | 90 | 345000 | 375000 | 1300 | 3.844 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Type
Filter by standard shipping days
Optional Attributes