Spherical Roller Bearing 222..-BE, Main Dimensions to DIN 635-2 (Part Numbers)

Spherical Roller Bearing 222..-BE, Main Dimensions to DIN 635-2
Spherical roller bearings 222..-E1, main dimensions to DIN 635-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22244-BE-XL-C4
22248-BE-XL-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

2,350.08 €

1000 4 Days 400108220184000023600002140135058.375

3,430.88 €

1000 4 Days 440120240223000029000001900120079

Loading...

  1. 1

Tech Support