Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22216-E1-XL-K-H40 |
22216-E1-XL-K-H40-C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|
126.14 € | 1000 | 4 Days | CN | 1.97 | ||
140.28 € | 1 | Available | 4 Days | C2 | 2.081 |
Loading...
Outer Diameter D(mm) | 140 | Width B (or T)(mm) | 33 | Bore diameter(mm) | 80 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 250000 | Radial load rating(N) | 270000 | Limiting speed [n G](1/min) | 6200 |
Reference speed [n ϑr](1/min) | 3550 |