Manufacturer part number: 23128-E1-XL-TVPB-C2
Brand: FAG
Price: 507.98 €
Delivery time: 4 Days
Outer Diameter D: 225 mm
Width B (or T): 68 mm
Bore diameter: 140 mm
Dynamic load rating (radial): 760000 N
Radial load rating: 1010000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23128-E1-XL-TVPB-C2
Part Number
|
---|
23128-E1-XL-TVPB-C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
507.98 € | 1000 | 4 Days | 225 | 68 | 140 | 760000 | 1010000 | 3000 | 1930 | 9.717 |
Loading...
This page is Spherical Roller Bearing 231..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore, part number 23128-E1-XL-TVPB-C2.
You can find the detail information about specifications and dimensions on part number 23128-E1-XL-TVPB-C2.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23120-E1-XL-TVPB-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
247.18 € | 1000 | 4 Days | 165 | 52 | 100 | 450000 | 570000 | 4000 | 2750 | 4.172 |