Spherical Roller Bearing 232..-E1A, Main Dimensions to DIN 635-2, Cylindrical Bore (23234-E1A-XL-M-C4)

Spherical Roller Bearing 232..-E1A, Main Dimensions to DIN 635-2, Cylindrical Bore 23234-E1A-XL-M-C4
  • Volume Discount

Product Details:

Manufacturer part number: 23234-E1A-XL-M-C4

Brand: FAG

Price: 1,419.98

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 310 mm

Width B (or T): 110 mm

Bore diameter: 170 mm

Dynamic load rating (radial): 1640000 N

Radial load rating: 2170000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23234-E1A-XL-M-C4

Part Number
23234-E1A-XL-M-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

1,419.98 €

1000 4 Days 310110170164000021700002090116036.04

Loading...

  1. 1

This page is Spherical Roller Bearing 232..-E1A, Main Dimensions to DIN 635-2, Cylindrical Bore, part number 23234-E1A-XL-M-C4.
You can find the detail information about specifications and dimensions on part number 23234-E1A-XL-M-C4.

Variation of this product

Part Number
23220-E1A-XL-M-T30B
23222-E1A-XL-M-H151B
23228-E1A-XL-M-C3>A
23230-E1A-XL-M-C4
23232-E1A-XL-M-C4
23236-E1A-XL-M-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

363.51 €

1000 4 Days 18060.3100560000660000375024106.569

411.68 €

1000 4 Days 20069.8110710000870000325021009.554

767.98 €

1 Available 4 Days 25088140109000014000002600155015.302

992.97 €

1000 4 Days 27096150128000016600002400140023.7

1,171.95 €

1000 4 Days 290104160146000019100002210128029.8

1,653.52 €

1000 4 Days 320112180172000023400002010109038.38

Tech Support