Spherical Roller Bearing 232..-BE-XL, Symmetric with Rib Washer, Cylindrical Bore (23244-BE-XL-H151B-C3)

Spherical Roller Bearing 232..-BE-XL, Symmetric with Rib Washer, Cylindrical Bore 23244-BE-XL-H151B-C3

Product Details:

Manufacturer part number: 23244-BE-XL-H151B-C3

Brand: FAG

Price: 3,075.37

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 400 mm

Width B (or T): 144 mm

Bore diameter: 220 mm

Dynamic load rating (radial): 2380000 N

Radial load rating: 3300000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23244-BE-XL-H151B-C3

Part Number
23244-BE-XL-H151B-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

3,075.37 €

1000 4 Days 400144220238000033000001700880C377.58

Loading...

  1. 1

This page is Spherical Roller Bearing 232..-BE-XL, Symmetric with Rib Washer, Cylindrical Bore, part number 23244-BE-XL-H151B-C3.
You can find the detail information about specifications and dimensions on part number 23244-BE-XL-H151B-C3.

Variation of this product

Part Number
23238-BE-XL-C2
23238-BE-XL-H151B
23240-BE-XL-H151B-C3
23248-BE-XL-T50H-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

1,950.82 €

1000 4 Days 3401201901740000240000019901070C246.18

1,914.18 €

1000 4 Days 3401201901740000240000019901070CN46.195

2,282.20 €

1000 4 Days 3601282001940000270000018701000C355.57

3,819.43 €

1000 4 Days 440160240285000040000001500770C3104.95

Tech Support