Spherical Roller Bearing 232..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore (23264-BEA-XL-K-MB1-C4)

Spherical Roller Bearing 232..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore 23264-BEA-XL-K-MB1-C4
  • Volume Discount

Product Details:

Manufacturer part number: 23264-BEA-XL-K-MB1-C4

Brand: FAG

Price: 9,787.31

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 580 mm

Width B (or T): 208 mm

Bore diameter: 320 mm

Dynamic load rating (radial): 4650000 N

Radial load rating: 7000000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23264-BEA-XL-K-MB1-C4

Part Number
23264-BEA-XL-K-MB1-C4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

9,787.31 €

1 Available 4 Days 58020832046500007000000Standard1060510C4230.5

Loading...

  1. 1

This page is Spherical Roller Bearing 232..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore, part number 23264-BEA-XL-K-MB1-C4.
You can find the detail information about specifications and dimensions on part number 23264-BEA-XL-K-MB1-C4.

Variation of this product

Part Number
23256-BEA-XL-K-MB1-T52BW
23256-BEA-XL-K-MB1-T52BW-C3
23260-BEA-XL-K-MB1-T52BW
23268-BEA-XL-K-MB1-T52BW
23268-BEA-XL-K-MB1-T52BW-C3
23276-BEA-XL-K-MB1-C4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

7,093.69 €

1 Available 4 Days 50017628035500005200000T52BW (Running accuracy P5 for the inner and outer ring)1280630CN142.9
-

7,093.69 €

1 Available 4 Days 50017628035500005200000T52BW (Running accuracy P5 for the inner and outer ring)1280630C3142.855
-

8,838.26 €

1 Available 4 Days 54019230041000006100000T52BW (Running accuracy P5 for the inner and outer ring)1160560CN183
-

11,754.83 €

1000 4 Days 62022434053000007900000T52BW (Running accuracy P5 for the inner and outer ring)1000475CN286
-

11,754.83 €

1000 4 Days 62022434053000007900000T52BW (Running accuracy P5 for the inner and outer ring)1000475C3286
-

16,984.26 €

1 Available 4 Days 68024038062000009600000Standard890400C4365

Tech Support