Spherical Roller Bearing 239..-B-MB, Symmetric 3 Ribs, Cylindrical Bore (23996-B-MB)

Spherical Roller Bearing 239..-B-MB, Symmetric 3 Ribs, Cylindrical Bore 23996-B-MB

Product Details:

Manufacturer part number: 23996-B-MB

Brand: FAG

Price: 7,989.89

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 650 mm

Width B (or T): 128 mm

Bore diameter: 480 mm

Dynamic load rating (radial): 2550000 N

Radial load rating: 6000000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23996-B-MB

Part Number
23996-B-MB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

7,989.89 €

1000 4 Days 65012848025500006000000Standard1040570CN124

Loading...

  1. 1

This page is Spherical Roller Bearing 239..-B-MB, Symmetric 3 Ribs, Cylindrical Bore, part number 23996-B-MB.
You can find the detail information about specifications and dimensions on part number 23996-B-MB.

Variation of this product

Part Number
23960-B-MB-C2
23960-B-MB-C5
23960-B-MB-T52BW
23992-B-MB
23992-B-MB-C3
23996-B-MB-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

2,355.43 €

1000 4 Days 4209030012700002650000Standard17801000C238.965
-

2,355.43 €

1000 4 Days 4209030012700002650000Standard17801000C539
-

2,420.63 €

1000 4 Days 4209030012700002650000T52BW (Running accuracy P5 for the inner and outer ring)17801000CN38.95

7,291.38 €

1000 4 Days 62011846022700005400000Standard1080590CN104
-

7,291.38 €

1000 4 Days 62011846022700005400000Standard1080590C3103.5
-

7,989.89 €

1000 4 Days 65012848025500006000000Standard1040570C3124

Tech Support