Spherical Roller Bearing 239..-K-MB, Symmetric 3 Ribs, Tapered Bore (23984-K-MB)

Spherical Roller Bearing 239..-K-MB, Symmetric 3 Ribs, Tapered Bore 23984-K-MB

Product Details:

Manufacturer part number: 23984-K-MB

Brand: FAG

Price: 6,080.17

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 560 mm

Width B (or T): 106 mm

Bore diameter: 420 mm

Dynamic load rating (radial): 1910000 N

Radial load rating: 4450000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23984-K-MB

Part Number
23984-K-MB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

6,080.17 €

1000 4 Days 56010642019100004450000Standard1230660CN71.72

Loading...

  1. 1

This page is Spherical Roller Bearing 239..-K-MB, Symmetric 3 Ribs, Tapered Bore, part number 23984-K-MB.
You can find the detail information about specifications and dimensions on part number 23984-K-MB.

Variation of this product

Part Number
23956-K-MB-C3
23956-K-MB-C5
23964-K-MB-C3
23984-K-MB-C3
23988-K-MB
23988-K-MB-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

1,588.15 €

1000 4 Days 380752809700002040000Standard20001100C323.93
-

1,699.80 €

1000 4 Days 380752809700002040000Standard20001100C523.9
-

2,776.14 €

1000 4 Days 4409032013100002750000Standard1700930C339.415
-

6,080.17 €

1000 4 Days 56010642019100004450000Standard1230660C371.65

6,711.69 €

1000 4 Days 60011844022300005200000Standard1130620CN96.64
-

6,711.69 €

1000 4 Days 60011844022300005200000Standard1130620C397.4

Tech Support