Spherical Roller Bearing 239..-MB, Symmetric 3 Ribs, Cylindrical Bore (23984-MB)

Spherical Roller Bearing 239..-MB, Symmetric 3 Ribs, Cylindrical Bore 23984-MB
  • Volume Discount

Product Details:

Manufacturer part number: 23984-MB

Brand: FAG

Price: 6,080.17

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 560 mm

Width B (or T): 106 mm

Bore diameter: 420 mm

Dynamic load rating (radial): 1910000 N

Radial load rating: 4450000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23984-MB

Part Number
23984-MB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

6,080.17 €

1000 4 Days 56010642019100004450000Standard1230660CN74.08

Loading...

  1. 1

This page is Spherical Roller Bearing 239..-MB, Symmetric 3 Ribs, Cylindrical Bore, part number 23984-MB.
You can find the detail information about specifications and dimensions on part number 23984-MB.

Variation of this product

Part Number
23964-MB-C4
23964-MB-C5
23964-MB-T52BW
23984-MB-C3
23988-MB
23988-MB-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

2,915.49 €

1000 4 Days 4409032013100002750000Standard1700930C440.7
-

2,970.86 €

1000 4 Days 4409032013100002750000Standard1700930C540.7
-

3,053.94 €

1000 4 Days 4609034013700003000000T52BW (Running accuracy P5 for the inner and outer ring)1610860CN40.79
-

6,080.17 €

1000 4 Days 56010642019100004450000Standard1230660C373.66

6,711.69 €

1000 4 Days 60011844022300005200000Standard1130620CN100.8
-

6,711.69 €

1000 4 Days 60011844022300005200000Standard1130620C3100.9

Tech Support