Tapered Roller Bearing 313, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs (31306-H)

Tapered Roller Bearing 313, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs 31306-H
  • Volume Discount

Product Details:

Manufacturer part number: 31306-H

Brand: FAG

Price: 28.49

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 mm

Bore diameter: 30 mm

Dynamic load rating (radial): 42800 N

Radial load rating: 46500 N

Limiting speed [n G]: 8240 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31306-H

Part Number
31306-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)

28.49 €

1 Available 4 Days 723042800465008240191420.7564000.393

Loading...

  1. 1

This page is Tapered Roller Bearing 313, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs, part number 31306-H.
You can find the detail information about specifications and dimensions on part number 31306-H.

Variation of this product

Part Number
31305-H
31307-A>A
31307-H
31308-H
31309-H
31310-A>A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)

24.60 €

1 Available 4 Days 622535200385009600171318.2571000.265
-

33.05 €

1 Available 4 Days 803560000640009100211522.7557000.509

33.05 €

1 Available 4 Days 803557000640007280211522.7557000.51

40.42 €

1 Available 4 Days 904072200830006400231725.2551000.73

50.11 €

1 Available 4 Days 10045912001080005680251827.2546500.96
-

59.92 €

1 Available 4 Days 110501110001250006500271929.2543001.224

Tech Support