Tapered Roller Bearing 323, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs (32304-H)

Tapered Roller Bearing 323, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs 32304-H
  • Volume Discount

Product Details:

Manufacturer part number: 32304-H

Brand: FAG

Price: 17.23

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 52 mm

Bore diameter: 20 mm

Dynamic load rating (radial): 43700 N

Radial load rating: 47500 N

Limiting speed [n G]: 12160 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32304-H

Part Number
32304-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)

17.23 €

1 Available 4 Days 5220437004750012160211822.2593000.24

Loading...

  1. 1

This page is Tapered Roller Bearing 323, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs, part number 32304-H.
You can find the detail information about specifications and dimensions on part number 32304-H.

Variation of this product

Part Number
32303-H
32305-A>A
32305-H
32306-H
32307-A>B
32307-B>A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)

16.48 €

1 Available 4 Days 4717347003600013760191620.25103000.181
-

18.65 €

1 Available 4 Days 6225620006600012500242025.2578000.372

18.65 €

1 Available 4 Days 6225589006600010000242025.2578000.373

22.31 €

1 Available 4 Days 723076000890008560272328.7570000.587
-

25.37 €

1 Available 4 Days 80351000001130009400312532.7565000.76
-

54.75 €

1 Available 4 Days 8035950001160009100312532.7564000.79

Tech Support