Tapered Roller Bearing Set 302..-XL-DF, X-Arrangement (30212-XL-DF-A100-140)

Tapered Roller Bearing Set 302..-XL-DF, X-Arrangement 30212-XL-DF-A100-140
  • Volume Discount

Product Details:

Manufacturer part number: 30212-XL-DF-A100-140

Brand: FAG

Price: 95.57

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 110 mm

Bore diameter: 60 mm

Dynamic load rating (radial): 210000 N

Radial load rating: 246000 N

Limiting speed [n G]: 7500 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30212-XL-DF-A100-140

Part Number
30212-XL-DF-A100-140
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Thermal speed rating [n ϑr]
(1/min)
Width Over Inner Rings [2B]
(mm)
Width Over Outer Rings [2T]
(mm)
Clearance Weight
(kg)
-

95.57 €

1 Available 4 Days 11060210000246000750042504447.5A100-140 µm1.9

Loading...

  1. 1

This page is Tapered Roller Bearing Set 302..-XL-DF, X-Arrangement, part number 30212-XL-DF-A100-140.
You can find the detail information about specifications and dimensions on part number 30212-XL-DF-A100-140.

Variation of this product

Part Number
30212-XL-DF-A75-110
30222-XL-DF-A250-300
30224-XL-DF-A230-280
30226-XL-DF-A250-300
30228-XL-DF-A250-300
30228-XL-DF-A420-470
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Thermal speed rating [n ϑr]
(1/min)
Width Over Inner Rings [2B]
(mm)
Width Over Outer Rings [2T]
(mm)
Clearance Weight
(kg)

95.57 €

1 Available 4 Days 11060210000246000750042504447.5A75-110 µm1.9
-

748.52 €

1 Available 4 Days 200110640000840000395022607682A250-300 µm10.9
-

820.88 €

1 Available 4 Days 215120670000890000365021108087A230-280 µm13
-

1,058.48 €

1 Available 4 Days 230130720000940000340019208087.5A250-300 µm14.601
-

1,322.86 €

1 Available 4 Days 2501408400001120000310017008491.5A250-300 µm18.3
-

1,322.86 €

1 Available 4 Days 2501408400001120000310017008491.5A420-470 µm18.3

Tech Support