Tapered Roller Bearing Set 313..-X-XL-DF, X-Arrangement (31322-X-XL-DF-A200-250)

Tapered Roller Bearing Set 313..-X-XL-DF, X-Arrangement 31322-X-XL-DF-A200-250
  • Volume Discount

Product Details:

Manufacturer part number: 31322-X-XL-DF-A200-250

Brand: FAG

Price: 2,316.69

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 240 mm

Bore diameter: 110 mm

Dynamic load rating (radial): 940000 N

Radial load rating: 1170000 N

Limiting speed [n G]: 3100 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31322-X-XL-DF-A200-250

Part Number
31322-X-XL-DF-A200-250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Thermal speed rating [n ϑr]
(1/min)
Width Over Inner Rings [2B]
(mm)
Width Over Outer Rings [2T]
(mm)
Clearance Weight
(kg)

2,316.69 €

1 Available 4 Days 240110940000117000031001890114126A200-250 µm26.1

Loading...

  1. 1

This page is Tapered Roller Bearing Set 313..-X-XL-DF, X-Arrangement, part number 31322-X-XL-DF-A200-250.
You can find the detail information about specifications and dimensions on part number 31322-X-XL-DF-A200-250.

Variation of this product

Part Number
31320-X-XL-DF-A120-160
31322-X-XL-P5-DF-A120-160
31322-X-XL-P5-DF-A140-180
31326-X-XL-DF-A160-200
31326-X-XL-DF-A260-320
31328-X-XL-DF-A160-200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Thermal speed rating [n ϑr]
(1/min)
Width Over Inner Rings [2B]
(mm)
Width Over Outer Rings [2T]
(mm)
Clearance Weight
(kg)
-

1,706.94 €

1 Available 4 Days 21510078000096000035002160102113A120-160 µm18.32
-

2,359.74 €

1 Available 4 Days 240110940000117000031001890114126A120-160 µm26.1
-

2,359.74 €

1 Available 4 Days 240110940000117000031001890114126A140-180 µm26.1
-

3,552.60 €

1 Available 4 Days 2801301240000159000026501550132144A160-200 µm40.3
-

3,552.60 €

1 Available 4 Days 2801301240000159000026501550132144A260-320 µm40.3
-

4,574.12 €

1 Available 4 Days 300140142000018300002281410140154A160-200 µm49.54

Tech Support