Tapered Roller Bearing Set 320..-X-XL-DF, X-Arrangement (32034-X-XL-DF-A0-40)

Tapered Roller Bearing Set 320..-X-XL-DF, X-Arrangement 32034-X-XL-DF-A0-40
  • Volume Discount

Product Details:

Manufacturer part number: 32034-X-XL-DF-A0-40

Brand: FAG

Price: 1,506.31

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 260 mm

Bore diameter: 170 mm

Dynamic load rating (radial): 1020000 N

Radial load rating: 1770000 N

Limiting speed [n G]: 2750 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32034-X-XL-DF-A0-40

Part Number
32034-X-XL-DF-A0-40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Thermal speed rating [n ϑr]
(1/min)
Width Over Inner Rings [2B]
(mm)
Width Over Outer Rings [2T]
(mm)
Clearance Weight
(kg)

1,506.31 €

1 Available 4 Days 2601701020000177000027501390114114A0-40 µm21.7

Loading...

  1. 1

This page is Tapered Roller Bearing Set 320..-X-XL-DF, X-Arrangement, part number 32034-X-XL-DF-A0-40.
You can find the detail information about specifications and dimensions on part number 32034-X-XL-DF-A0-40.

Variation of this product

Part Number
32017-X-XL-DF-A190-230
32017-X-XL-P5-DF-A80-100
32018-X-XL-DF-A170-220
32034-X-XL-DF-A200-250
32034-X-XL-DF-A330-380
32036-X-XL-DF-A320-370
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Thermal speed rating [n ϑr]
(1/min)
Width Over Inner Rings [2B]
(mm)
Width Over Outer Rings [2T]
(mm)
Clearance Weight
(kg)
-

172.40 €

1 Available 4 Days 13085285000450000570032505858A190-230 µm2.67

207.23 €

1 Available 4 Days 13085285000450000570032505858A80-100 µm2.768
-

200.54 €

1 Available 4 Days 14090335000510000540032006464A170-220 µm1.825
-

1,656.94 €

1 Available 4 Days 2601701020000177000027501390114114A200-250 µm21.7
-

1,506.31 €

1 Available 4 Days 2601701020000177000027501390114114A330-380 µm21.7
-

1,956.15 €

1 Available 4 Days 2801801270000220000025501250128128A320-370 µm28.9

Tech Support