Tapered Roller Bearing Set 322..-XL-DF, X-Arrangement (32218-XL-DF-A220-270)

Tapered Roller Bearing Set 322..-XL-DF, X-Arrangement 32218-XL-DF-A220-270
  • Volume Discount

Product Details:

Manufacturer part number: 32218-XL-DF-A220-270

Brand: FAG

Price: 310.85

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 160 mm

Bore diameter: 90 mm

Dynamic load rating (radial): 530000 N

Radial load rating: 720000 N

Limiting speed [n G]: 4800 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32218-XL-DF-A220-270

Part Number
32218-XL-DF-A220-270
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Thermal speed rating [n ϑr]
(1/min)
Width Over Inner Rings [2B]
(mm)
Width Over Outer Rings [2T]
(mm)
Clearance Weight
(kg)
-

310.85 €

1 Available 4 Days 16090530000720000480026508085A220-270 µm7.07

Loading...

  1. 1

This page is Tapered Roller Bearing Set 322..-XL-DF, X-Arrangement, part number 32218-XL-DF-A220-270.
You can find the detail information about specifications and dimensions on part number 32218-XL-DF-A220-270.

Variation of this product

Part Number
32217-XL-DF-A220-270
32218-XL-DF-A40-90
32219-XL-DF-A150-180
32220-XL-DF-A230-280
32221-XL-DF-A230-280
32222-XL-DF-A230-280
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Thermal speed rating [n ϑr]
(1/min)
Width Over Inner Rings [2B]
(mm)
Width Over Outer Rings [2T]
(mm)
Clearance Weight
(kg)
-

237.15 €

1 Available 4 Days 15085460000610000520028507277A220-270 µm5.571
-

310.85 €

1 Available 4 Days 16090530000720000480026508085A40-90 µm7.1
-

376.51 €

1 Available 4 Days 17095610000840000450024308691A150-180 µm8.7
-

402.75 €

1 Available 4 Days 180100680000950000425022609298A230-280 µm10.562
-

505.89 €

1 Available 4 Days 190105780000111000040002110100106A230-280 µm12.773
-

664.23 €

1 Available 4 Days 200110840000119000038002000106112A230-280 µm14.773

Tech Support