Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K64450-64700-XL |
K72200-72487 |
KHM220149-HM220110 |
KJHM522649-JHM522610 |
KJM511946-JM511910 |
KJM822049-JM822010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Width Inner Ring [B] (mm) | Width, outer ring (mm) | Width, total [T] (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
182.22 € | 1 | Available | 4 Days | 177.8 | 114.3 | 285000 | 395000 | 4550 | 41.275 | 30.162 | 41.275 | 3.516 | |
96.66 € | 1000 | 4 Days | 123.825 | 50.8 | 135000 | 150000 | 6000 | 32.791 | 25.4 | 36.512 | 2.003 | ||
115.83 € | 1000 | 4 Days | 156.975 | 99.975 | 250000 | 410000 | 4250 | 42 | 34 | 42 | 2.893 | ||
286.95 € | 1000 | 4 Days | 180 | 110 | 320000 | 510000 | 3750 | 46 | 38 | 47 | 4.6 | ||
71.32 € | 20000 | 4 Days | 110 | 65 | 119000 | 167000 | 6400 | 28 | 22.5 | 28 | 1.042 | ||
148.05 € | 1000 | 4 Days | 165 | 110 | 188000 | 305000 | 4050 | 35 | 26.5 | 35 | 2.481 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Width Inner Ring [B](mm)
Width, outer ring(mm)
Width, total [T](mm)
Type
Filter by standard shipping days
Optional Attributes