Deep Groove Ball Bearing, Thin Section Bearing CSCU..-2RS, Double Sealed, Brass Sheet Metal Cage (CSCU075-2RS-HLE)

Deep Groove Ball Bearing, Thin Section Bearing CSCU..-2RS, Double Sealed, Brass Sheet Metal Cage CSCU075-2RS-HLE

Product Details:

Manufacturer part number: CSCU075-2RS-HLE

Brand: INA

Price: 1,154.03

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 209.55 φ

Bore diameter [d]: 190.5 mm

Dynamic load rating (radial): 9800 N

Radial load rating: 15200 N

Internal diameter (d): 7.5 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSCU075-2RS-HLE

Part Number
CSCU075-2RS-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Limiting speed [n G]
(1/min)
Weight
(kg)

1,154.03 €

1000 4 Days 209.55190.59800152007.513700.45

Loading...

  1. 1

Basic information

Width B (or T)(mm) 12.7

This page is Deep Groove Ball Bearing, Thin Section Bearing CSCU..-2RS, Double Sealed, Brass Sheet Metal Cage, part number CSCU075-2RS-HLE.
You can find the detail information about specifications and dimensions on part number CSCU075-2RS-HLE.

Variation of this product

Part Number
CSCU055-2RS-HLE
CSCU060-2RS-HLE
CSCU065-2RS-HLE
CSCU080-2RS-HLE
CSCU090-2RS-HLE
CSCU100-2RS-HLE
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Limiting speed [n G]
(1/min)
Weight
(kg)

828.25 €

1000 4 Days 158.75139.78700112005.518500.34

846.38 €

1000 4 Days 171.45152.4900012200617000.37

850.42 €

1000 4 Days 184.15165.19300132006.515700.39

1,166.80 €

1000 4 Days 222.25203.21000016200812900.48

1,434.15 €

1000 4 Days 247.65228.61040018200911500.54

1,456.98 €

1000 4 Days 273.0525410800202001010300.59

Tech Support