Four-Point Contact Bearing, Thin Section Bearing CSXC, Brass Sheet Metal Cage

Four-Point Contact Bearing, Thin Section Bearing CSXC, Brass Sheet Metal Cage
  • Volume Discount
Four point contact bearing, Thin section bearing CSXC, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSXC040-HLE
CSXC045-HLE
CSXC050-HLE
CSXC055-HLE
CSXC065-HLE
CSXC070-HLE
CSXC080-HLE
CSXC090-HLE
CSXC120-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(kg)
Weight
(g)

483.65 €

1000 4 Days 120.65101.610400144004-200

677.78 €

1000 4 Days 133.35114.310800161004.5-220

978.94 €

1 Available 4 Days 146.0512711200178005-260

775.18 €

1000 4 Days 158.75139.711600196005.5-270

850.42 €

1000 4 Days 184.15165.112400230006.5-310

1,167.03 €

1 Available 4 Days 196.85177.812600247007-330

965.94 €

1000 4 Days 222.25203.213300280008-380

1,064.71 €

1000 4 Days 247.65228.613800315009-430

1,518.78 €

1000 4 Days 323.85304.81540042000120.57-

Loading...

  1. 1

Basic information

Width B (or T)(mm) 9.525

Tech Support