Four-Point Contact Bearing, Thin Section Bearing CSXU..-2RS, Double Sealed, Brass Sheet Metal Cage (CSXU060-2RS-HLE)

Four-Point Contact Bearing, Thin Section Bearing CSXU..-2RS, Double Sealed, Brass Sheet Metal Cage CSXU060-2RS-HLE

Product Details:

Manufacturer part number: CSXU060-2RS-HLE

Brand: INA

Price: 1,006.25

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 171.45 φ

Bore diameter [d]: 152.4 mm

Dynamic load rating (radial): 12000 N

Radial load rating: 21300 N

Internal diameter (d): 6 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSXU060-2RS-HLE

Part Number
CSXU060-2RS-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(kg)

1,006.25 €

1000 4 Days 171.45152.4120002130060.37

Loading...

  1. 1

Basic information

Width B (or T)(mm) 12.7

This page is Four-Point Contact Bearing, Thin Section Bearing CSXU..-2RS, Double Sealed, Brass Sheet Metal Cage, part number CSXU060-2RS-HLE.
You can find the detail information about specifications and dimensions on part number CSXU060-2RS-HLE.

Variation of this product

Part Number
CSXU045-2RS-HLE
CSXU050-2RS-HLE
CSXU055-2RS-HLE
CSXU065-2RS-HLE
CSXU070-2RS-HLE
CSXU075-2RS-HLE
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(kg)

809.43 €

1000 4 Days 133.35114.310800161004.50.28

844.37 €

1000 4 Days 146.05127112001780050.31

1,001.55 €

1000 4 Days 158.75139.711600196005.50.34

1,010.95 €

1000 4 Days 184.15165.112300230006.50.39

1,293.75 €

1000 4 Days 196.85177.8126002470070.42

1,299.82 €

1000 4 Days 209.55190.513000265007.50.45

Tech Support