Self-Aligning Deep Groove Ball Bearing SK..-KTT-B

Self-Aligning Deep Groove Ball Bearing SK..-KTT-B
Self-aligning deep groove ball bearings SK..-KTT-B, Spherical outer ring, inner ring with hexagonal bore, T seal on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK104-207-KTT-B

Part Number
SK104-207-KTT-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.38 €

1000 4 Days

Loading...

  1. 1

Basic information

Width B (or T)(mm) 37.9 Dynamic load rating (radial)(N) 25500 Radial load rating(N) 15300
Outside diameter [D SP](mm) 72 Weight(kg) 0.44

This page is Self-Aligning Deep Groove Ball Bearing SK..-KTT-B, part number SK104-207-KTT-B.
You can find the detail information about specifications and dimensions on part number SK104-207-KTT-B.

Tech Support