Plummer Block Housing Unit, UCPA Series (UCPA205-14-J7)

Plummer Block Housing Unit, UCPA Series UCPA205-14-J7
  • Volume Discount

Product Details:

Manufacturer part number: UCPA205-14-J7

Brand: FAG

Price: 19.57

Delivery time: 4 Days


Technical Data:

Unit length L: 84 mm

Bore diameter [d]: 22.225 mm

Height [H 2]: 72 mm

Weight: 0.86 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCPA205-14-J7

Part Number
UCPA205-14-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit length L
(mm)
Bore diameter [d]
(mm)
Height [H 2]
(mm)
Weight
(kg)

19.57 €

1 Available 4 Days 8422.225720.86

Loading...

  1. 1

This page is Plummer Block Housing Unit, UCPA Series, part number UCPA205-14-J7.
You can find the detail information about specifications and dimensions on part number UCPA205-14-J7.

Variation of this product

Part Number
UCPA205-13-J7
UCPA205-15-J7
UCPA206-17-J7
UCPA206-19-J7
UCPA206-20-J7
UCPA207-20-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Unit length L
(mm)
Bore diameter [d]
(mm)
Height [H 2]
(mm)
Weight
(kg)

19.57 €

1 Available 4 Days 8420.638720.87

19.57 €

1 Available 4 Days 8423.813720.84

24.22 €

1 Available 4 Days 9426.988841.26

24.22 €

1 Available 4 Days 9430.163841.214

24.22 €

1 Available 4 Days 9431.75841.196

28.25 €

1 Available 4 Days 11031.75951.743

Tech Support