Flanged Housing Unit, UCF Series (UCF213-J7)

Flanged Housing Unit, UCF Series UCF213-J7
  • Volume Discount

Product Details:

Manufacturer part number: UCF213-J7

Brand: FAG

Price: 74.74

Delivery time: 4 Days


Technical Data:

Bore diameter [d]: 65 mm

Flange width [L]: 187 mm

Basic Dynamic Load Rating, Radial [C r]: 61000 N

Total height unit [U]: 69.7 mm

Basic static load rating, radial [C 0r]: 40000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCF213-J7

Part Number
UCF213-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Total height unit [U]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

74.74 €

1 Available 4 Days 651876100069.7400004.9

Loading...

  1. 1

This page is Flanged Housing Unit, UCF Series, part number UCF213-J7.
You can find the detail information about specifications and dimensions on part number UCF213-J7.

Variation of this product

Part Number
UCF205-14-J7
UCF205-15-J7
UCF205-16-J7
UCF214-42-J7
UCF214-43-J7
UCF214-44-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Total height unit [U]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

16.66 €

1 Available 4 Days 22.225951400035.878000.87

16.66 €

1 Available 4 Days 23.812951400035.878000.86

16.66 €

1 Available 4 Days 25.4951400035.878000.84

94.75 €

1 Available 4 Days 66.6751936600075.4440006.19

94.75 €

1 Available 4 Days 68.2621936600075.4440006.09

94.75 €

1 Available 4 Days 69.851936600075.4440005.99

Tech Support