Flanged Housing Unit, UKF Series (UKF205-J7)

Flanged Housing Unit, UKF Series UKF205-J7
  • Volume Discount

Product Details:

Manufacturer part number: UKF205-J7

Brand: FAG

Price: 27.46

Delivery time: 4 Days


Technical Data:

Bore diameter [d]: 20 mm

Flange width [L]: 95 mm

Basic Dynamic Load Rating, Radial [C r]: 14000 N

Basic static load rating, radial [C 0r]: 7800 N

Weight: 0.9 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UKF205-J7

Part Number
UKF205-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

27.46 €

1 Available 4 Days 20951400078000.9

Loading...

  1. 1

This page is Flanged Housing Unit, UKF Series, part number UKF205-J7.
You can find the detail information about specifications and dimensions on part number UKF205-J7.

Variation of this product

Part Number
UKF206-J7
UKF207-J7
UKF208-J7
UKF209-J7
UKF210-J7
UKF211-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

30.75 €

1 Available 4 Days 2510820700113001.17

33.91 €

1 Available 4 Days 3011727500153001.57

37.68 €

1 Available 4 Days 3513034500198001.99

42.77 €

1 Available 4 Days 4013734500204002.43

49.29 €

1 Available 4 Days 4514337500232002.654

61.32 €

1 Available 4 Days 5016346000290003.48

Tech Support