Flanged Housing Unit, UKFL Series (UKFL208-J7)

Flanged Housing Unit, UKFL Series UKFL208-J7
  • Volume Discount

Product Details:

Manufacturer part number: UKFL208-J7

Brand: FAG

Price: 37.68

Delivery time: 4 Days


Technical Data:

Bore diameter [d]: 35 mm

Flange width [L]: 100 mm

Height Flange [H]: 175 mm

Basic Dynamic Load Rating, Radial [C r]: 34500 N

Basic static load rating, radial [C 0r]: 19800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UKFL208-J7

Part Number
UKFL208-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Height Flange [H]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

37.68 €

1 Available 4 Days 3510017534500198001.57

Loading...

  1. 1

This page is Flanged Housing Unit, UKFL Series, part number UKFL208-J7.
You can find the detail information about specifications and dimensions on part number UKFL208-J7.

Variation of this product

Part Number
UKFL205-J7
UKFL206-J7
UKFL207-J7
UKFL209-J7
UKFL210-J7
UKFL211-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Height Flange [H]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

27.46 €

1 Available 4 Days 20681301490078000.69

30.75 €

1 Available 4 Days 258014820700113000.94

33.91 €

1 Available 4 Days 309016127500153001.28

42.77 €

1 Available 4 Days 4010818834500204002.08

49.29 €

1 Available 4 Days 4511519737500232002.4

61.32 €

1 Available 4 Days 5013022446000290003.04

Tech Support