Take-Up Housing Unit, UCT Series (UCT213-J7)

Take-Up Housing Unit, UCT Series UCT213-J7
  • Volume Discount

Product Details:

Manufacturer part number: UCT213-J7

Brand: FAG

Price: 97.80

Delivery time: 4 Days


Technical Data:

Unit height H: 167 mm

Unit length L: 224 mm

Bore diameter [d]: 65 mm

Weight: 6.61 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCT213-J7

Part Number
UCT213-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit height H
(mm)
Unit length L
(mm)
Bore diameter [d]
(mm)
Weight
(kg)

97.80 €

1 Available 4 Days 167224656.61

Loading...

  1. 1

This page is Take-Up Housing Unit, UCT Series, part number UCT213-J7.
You can find the detail information about specifications and dimensions on part number UCT213-J7.

Variation of this product

Part Number
UCT205-15-J7
UCT205-16-J7
UCT206-17-J7
UCT214-44-J7
UCT214-J7
UCT215-48-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Unit height H
(mm)
Unit length L
(mm)
Bore diameter [d]
(mm)
Weight
(kg)

20.52 €

1 Available 4 Days 899723.810.81

20.52 €

1 Available 4 Days 899725.40.79

24.78 €

1 Available 4 Days 10211326.991.27

121.06 €

1 Available 4 Days 16722469.856.79

121.06 €

1 Available 4 Days 167224706.677

145.18 €

1 Available 4 Days 16723276.27.13

Tech Support