Housing Units, UCFA Series (UCFA205-15-J7)

Housing Units, UCFA Series UCFA205-15-J7
  • Volume Discount

Product Details:

Manufacturer part number: UCFA205-15-J7

Brand: FAG

Price: 19.57

Delivery time: 4 Days


Technical Data:

Unit length L: 125 mm

Bore diameter [d]: 23.81 mm

Total height unit [U]: 35.8 mm

Weight: 0.63 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCFA205-15-J7

Part Number
UCFA205-15-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit length L
(mm)
Bore diameter [d]
(mm)
Total height unit [U]
(mm)
Weight
(kg)

19.57 €

1 Available 4 Days 12523.8135.80.63

Loading...

  1. 1

This page is Housing Units, UCFA Series, part number UCFA205-15-J7.
You can find the detail information about specifications and dimensions on part number UCFA205-15-J7.

Variation of this product

Part Number
UCFA205-13-J7
UCFA205-14-J7
UCFA206-17-J7
UCFA206-19-J7
UCFA206-20-J7
UCFA207-21-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Unit length L
(mm)
Bore diameter [d]
(mm)
Total height unit [U]
(mm)
Weight
(kg)

19.57 €

1 Available 4 Days 12520.6435.80.66

19.57 €

1 Available 4 Days 12522.2335.80.65

24.22 €

1 Available 4 Days 14426.9940.20.94

24.22 €

1 Available 4 Days 14430.1640.20.9

24.22 €

1 Available 4 Days 14431.7540.20.88

28.25 €

1 Available 4 Days 16133.3444.41.281

Tech Support