Flanged housing Unit, UCFA Series (UCFC205-13-J7)

Flanged housing Unit, UCFA Series UCFC205-13-J7
  • Volume Discount

Product Details:

Manufacturer part number: UCFC205-13-J7

Brand: FAG

Price: 20.52

Delivery time: 4 Days


Technical Data:

Bore diameter [d]: 20.638 mm

Height Flange [H]: 115 mm

Basic Dynamic Load Rating, Radial [C r]: 14000 N

Total height unit [U]: 29.8 mm

Basic static load rating, radial [C 0r]: 7800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCFC205-13-J7

Part Number
UCFC205-13-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Height Flange [H]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Total height unit [U]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

20.52 €

1 Available 4 Days 20.6381151400029.878000.98

Loading...

  1. 1

This page is Flanged housing Unit, UCFA Series, part number UCFC205-13-J7.
You can find the detail information about specifications and dimensions on part number UCFC205-13-J7.

Variation of this product

Part Number
UCFC204-12-J7
UCFC205-14-J7
UCFC205-15-J7
UCFC205-16-J7
UCFC206-19-J7
UCFC207-20-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter [d]
(mm)
Height Flange [H]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Total height unit [U]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

17.35 €

1 Available 4 Days 19.051001280028.366000.73

20.52 €

1 Available 4 Days 22.2251151400029.878000.97

20.52 €

1 Available 4 Days 23.8121151400029.878000.95

20.52 €

1 Available 4 Days 25.41151400029.878000.94

24.78 €

1 Available 4 Days 30.1621251950032.2113001.25

28.38 €

1 Available 4 Days 31.751352550036.4153001.753

Tech Support