Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GVK104-209-KTT-B-HLA
Width(mm) | 36.5 | Basic Dynamic Load Rating, Radial [C r](N) | 34500 | Basic static load rating, radial [C 0r](N) | 20400 |
---|---|---|---|---|---|
Outside diameter [D SP](mm) | 85 | Weight(kg) | 0.72 |
This page is Plummer Block Housing Unit GVK..-209-KTT-B, RIBB Sheet Metal PB, part number GVK104-209-KTT-B-HLA.
You can find the detail information about specifications and dimensions on part number GVK104-209-KTT-B-HLA.