Plummer Block Housing Unit, RSAO Series

Plummer Block Housing Unit, RSAO Series
Plummer block housing units RSAO, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSAO100-XL-I

Part Number
RSAO100-XL-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

816.72 €

1000 4 Days

Loading...

  1. 1

Basic information

L(mm) 440 Bore diameter [d](mm) 100 Height [H 2](mm) 280
Weight(kg) 37.1

This page is Plummer Block Housing Unit, RSAO Series, part number RSAO100-XL-I.
You can find the detail information about specifications and dimensions on part number RSAO100-XL-I.

Tech Support