Accessories for Sensors, Mounting Adapter (Part Numbers)

Accessories for Sensors, Mounting Adapter
[Specifications]
・Type: CURVED-25MM, CURVED, FLAT

Accessories for Sensors, Magnetic Positioner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SENSOR.FIX-PLATE-GLUE
SENSOR.FIX-PLATE-M6
SENSOR.FIX-PLATE-M8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

169.78 €

1000 4 Days 0.001 x 190 x 0.0010.5

23.92 €

1000 4 Days 0.001 x 70 x 0.0010.01

23.92 €

1000 4 Days 0.001 x 0.001 x 100.05

Loading...

  1. 1

Tech Support