Accessories for Sensors, Network Switch (SENSOR.SWITCH-BOX-8CH-C)

  • Volume Discount

Product Details:

Manufacturer part number: SENSOR.SWITCH-BOX-8CH-C

Brand: FAG

Price: 3,020.37

Delivery time: 4 Days


Technical Data:

Main dimension: 220 x 250 x 250 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SENSOR.SWITCH-BOX-8CH-C

Part Number
SENSOR.SWITCH-BOX-8CH-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)

3,020.37 €

1 Available 4 Days 220 x 250 x 250

Loading...

  1. 1

Basic information

Weight(kg) 3

This page is Accessories for Sensors, Network Switch, part number SENSOR.SWITCH-BOX-8CH-C.
You can find the detail information about specifications and dimensions on part number SENSOR.SWITCH-BOX-8CH-C.

Variation of this product

Part Number
SENSOR.SWITCH-BOX-12CH-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)

3,606.45 €

1 Available 4 Days 220 x 250 x 150

Tech Support