Manufacturer part number: SMART-CHECK.CABLE-POW-P-M12-OE-20M
Brand: FAG
Price: 254.82 €
Delivery time: 4 Days
Main dimension: 250 x 80 x 250 mm
Cable length: 20 m
Weight: 1.2 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SMART-CHECK.CABLE-POW-P-M12-OE-20M
This page is Power Supply for SmartCheck, part number SMART-CHECK.CABLE-POW-P-M12-OE-20M.
You can find the detail information about specifications and dimensions on part number SMART-CHECK.CABLE-POW-P-M12-OE-20M.
Part Number |
---|
SMART-CHECK.CABLE-POW-P-M12-OE-10M |
SMART-CHECK.CABLE-POW-P-M12-OE-30M |
SMART-CHECK.CABLE-POW-P-M12-OE-5M |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main dimension (mm) | Cable length (m) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
162.03 € | 1000 | 4 Days | 250 x 60 x 250 | 10 | 0.538 | |||
350.92 € | 1 | Available | 4 Days | - | 30 | 1.5 | ||
115.82 € | 1000 | 4 Days | 200 x 50 x 200 | 5 | 0.3 |