Radial Rotary Shaft Seal, RWDR Series (Part Numbers)

Radial Rotary Shaft Seal, RWDR Series
  • Volume Discount
Radial rotary shaft seal RWDR..-R-NBR, seat outer ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RWDR04-R-NBR-HLA

Part Number
RWDR04-R-NBR-HLA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Bore diameter [d]
(mm)
Weight
(kg)

5.57 €

1000 4 Days 52200.02

Loading...

  1. 1

Basic information

Width(mm) 6

This page is Radial Rotary Shaft Seal, RWDR Series, part number RWDR04-R-NBR-HLA.
You can find the detail information about specifications and dimensions on part number RWDR04-R-NBR-HLA.

Variation of this product

Part Number
RWDR05-R-NBR-HLA
RWDR06-R-NBR-HLA
RWDR07-R-NBR-HLA
RWDR08-R-NBR-HLA
RWDR09-R-NBR-HLA
RWDR10-R-NBR-HLA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Bore diameter [d]
(mm)
Weight
(kg)

7.02 €

1 Available 4 Days 62250.029

7.05 €

1000 4 Days 72300.037

8.15 €

1000 4 Days 82350.047

9.66 €

1000 4 Days 88400.051

8.88 €

1000 4 Days 93450.047

10.15 €

1000 4 Days 98500.05

Tech Support