Vibration Meter (PROLINK-CMS-KIT-4CH)

Vibration Meter PROLINK-CMS-KIT-4CH
  • Volume Discount

Product Details:

Manufacturer part number: PROLINK-CMS-KIT-4CH

Brand: FAG

Price: 9,669.88

Delivery time: 4 Days


Technical Data:

Main dimension: 200 x 170 x 150 mm

Weight: 0.7 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PROLINK-CMS-KIT-4CH

Part Number
PROLINK-CMS-KIT-4CH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

9,669.88 €

1 Available 4 Days 200 x 170 x 1500.7

Loading...

  1. 1

This page is Vibration Meter, part number PROLINK-CMS-KIT-4CH.
You can find the detail information about specifications and dimensions on part number PROLINK-CMS-KIT-4CH.

Variation of this product

Part Number
PROLINK-VIB-IEPE-4CH
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

3,086.14 €

1 Available 4 Days 150 x 170 x 800.3

Tech Support