Guide Rails, TKVD Series (TKVD30X4000-0001-EWL-G3)

Guide Rails, TKVD Series TKVD30X4000-0001-EWL-G3
  • Volume Discount

Product Details:

Manufacturer part number: TKVD30X4000-0001-EWL-G3

Brand: INA

Price: 1,577.52

Delivery time: 4 Days


Technical Data:

~Length [l]: 4000 mm

Height [h]: 23.5 mm

Width [b]: 28 mm

Accuracy: G3

Weight: 16.12 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TKVD30X4000-0001-EWL-G3

Part Number
TKVD30X4000-0001-EWL-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
~Length [l]
(mm)
Height [h]
(mm)
Width [b]
(mm)
Accuracy Weight
(kg)

1,577.52 €

30 4 Days 400023.528G316.12

Loading...

  1. 1

This page is Guide Rails, TKVD Series, part number TKVD30X4000-0001-EWL-G3.
You can find the detail information about specifications and dimensions on part number TKVD30X4000-0001-EWL-G3.

Variation of this product

Part Number
TKVD20X3000-0001-EWL-G4
TKVD20X4000-0001-EWL-G2
TKVD20X4000-0001-EWL-G3
TKVD30X4000-0001-EWL-G4
TKVD30X6000-0001-EWL-G1
TKVD30X6000-0001-EWL-G2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
~Length [l]
(mm)
Height [h]
(mm)
Width [b]
(mm)
Accuracy Weight
(kg)

1,049.37 €

8 Available 4 Days 30001720G46.24

1,591.88 €

8 Available 4 Days 40001720G28.32

1,455.89 €

30 4 Days 40001720G38.32

1,459.62 €

30 4 Days 400023.528G416.12

2,738.28 €

5 Available 4 Days 600023.528G124.2

2,484.72 €

30 4 Days 600023.528G224.2

Tech Support