Guide Rails, TSX..-D Series (Part Numbers)

Guide Rails, TSX..-D Series
  • Volume Discount
Guideways for linear recirculating roller bearing, TSX..-D

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSX25X4000-D-0001-EWL-G0
TSX25X4000-D-0001-EWL-G1
TSX25X4000-D-0001-EWL-G2
TSX25X4000-D-0001-EWL-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy

2,571.97 €

6 Available 4 Days G0

2,240.22 €

20 4 Days G1

2,035.18 €

20 4 Days G2

1,933.60 €

20 4 Days G3

Loading...

  1. 1

Basic information

Length [l](mm) 4000 Height [h](mm) 22.3 Width [b](mm) 23
Weight(kg) 11.67

Tech Support