Carriages KWVE..-B-E, Standard Carriage, Four-Row, Full Complement, Expanded Type (Part Numbers)

Carriages KWVE..-B-E, Standard Carriage, Four-Row, Full Complement, Expanded Type
  • Volume Discount
Carriages KWVE..-B-E, standard carriage, four-row, full complement, expanded type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE35-B-E-UG-V1-G1
KWVE35-B-E-UG-V1-G2
KWVE35-B-E-UG-V1-G3
KWVE35-B-E-UG-V1-G4
KWVE35-B-E-UG-V2-G1
KWVE35-B-E-UG-V2-G2
KWVE35-B-E-UG-V2-G3
KWVE35-B-E-UG-V2-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Lubrication Coating Suitable for use with ADE cover strip? Weight
(kg)

280.63 €

1 Available 4 Days 35481001123800072000146510201020V1G1UngreasedNoNo1.815

267.86 €

1 Available 4 Days 35481001123800072000146510201020V1G2UngreasedNoNo1.815

255.11 €

1 Available 4 Days 35481001123800072000146510201020V1G3UngreasedNoNo1.815

242.35 €

1 Available 4 Days 35481001123800072000146510201020V1G4UngreasedNoNo1.815

280.63 €

1 Available 4 Days 35481001123800072000146510201020V2G1UngreasedNoNo1.815

267.86 €

1 Available 4 Days 35481001123800072000146510201020V2G2UngreasedNoNo1.815

255.11 €

1 Available 4 Days 35481001123800072000146510201020V2G3UngreasedNoNo1.815

242.35 €

1 Available 4 Days 35481001123800072000146510201020V2G4UngreasedNoNo1.815

Loading...

Tech Support