Carriages KWVE..-B-EC, Expanded Interchangeability, Short Carriage, Four-Row (KWVE20-B-EC-ADE-V1-G1)

Carriages KWVE..-B-EC, Expanded Interchangeability, Short Carriage, Four-Row KWVE20-B-EC-ADE-V1-G1
  • Volume Discount

Product Details:

Manufacturer part number: KWVE20-B-EC-ADE-V1-G1

Brand: INA

Price: 197.98

Delivery time: 4 Days


Technical Data:

Size code: 20

Height system [H]: 28 mm

Width carriage [B]: 59 mm

Overall Length Carriage [L]: 50.4 mm

Dynamic Load Rating [C]: 8900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-EC-ADE-V1-G1

Part Number
KWVE20-B-EC-ADE-V1-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Coating Suitable for use with ADE cover strip? Weight
(kg)

197.98 €

1 Available 4 Days 20285950.48900154001908585V1G1NoYes0.25

Loading...

  1. 1

This page is Carriages KWVE..-B-EC, Expanded Interchangeability, Short Carriage, Four-Row, part number KWVE20-B-EC-ADE-V1-G1.
You can find the detail information about specifications and dimensions on part number KWVE20-B-EC-ADE-V1-G1.

Variation of this product

Part Number
KWVE20-B-EC-ADE-RROC-V2-G3
KWVE20-B-EC-ADE-V0-G1
KWVE20-B-EC-ADE-V0-G2
KWVE20-B-EC-ADE-V1-G2
KWVE20-B-EC-ADE-V1-G3
KWVE20-B-EC-ADE-V1-G4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Coating Suitable for use with ADE cover strip? Weight
(kg)

229.68 €

1 Available 4 Days 20285950.48900154001908585V2G3PROCYes0.25

197.98 €

1 Available 4 Days 20285950.48900154001908585V0G1NoYes0.25

188.89 €

1 Available 4 Days 20285950.48900154001908585V0G2NoYes0.25

188.89 €

1 Available 4 Days 20285950.48900154001908585V1G2NoYes0.25

179.38 €

1 Available 4 Days 20285950.48900154001908585V1G3NoYes0.25

170.28 €

1 Available 4 Days 20285950.48900154001908585V1G4NoYes0.25

Tech Support