Carriages KWVE..-B-H, High, Narrow Carriage, Four-Row

Carriages KWVE..-B-H, High, Narrow Carriage, Four-Row
  • Volume Discount
Carriages KWVE..-B-H, high, narrow carriage, four-row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE15-B-H-V1-G3
KWVE25-B-H-ADE-RROC-V1-G3
KWVE25-B-H-ADE-RROC-V2-G3
KWVE25-B-H-ADE-V0-G1
KWVE25-B-H-ADE-V0-G2
KWVE25-B-H-ADE-V0-G3
KWVE25-B-H-ADE-V0-G4
KWVE25-B-H-ADE-V1-G1
KWVE25-B-H-ADE-V1-G2
KWVE25-B-H-ADE-V1-G3
KWVE25-B-H-ADE-V1-G4
KWVE25-B-H-ADE-V2-G1
KWVE25-B-H-ADE-V2-G2
KWVE25-B-H-ADE-V2-G3
KWVE25-B-H-ADE-V2-G4
KWVE30-B-H-ADE-RROC-V1-G3
KWVE30-B-H-ADE-RROC-V2-G3
KWVE30-B-H-ADE-V0-G1
KWVE30-B-H-ADE-V0-G2
KWVE30-B-H-ADE-V0-G3
KWVE30-B-H-ADE-V0-G4
KWVE30-B-H-ADE-V1-G1
KWVE30-B-H-ADE-V1-G2
KWVE30-B-H-ADE-V1-G3
KWVE30-B-H-ADE-V1-G4
KWVE30-B-H-ADE-V2-G1
KWVE30-B-H-ADE-V2-G2
KWVE30-B-H-ADE-V2-G3
KWVE30-B-H-ADE-V2-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Coating Suitable for use with ADE cover strip? Weight
(kg)

168.31 €

1 Available 4 Days 15283461.2720014500150100100V1G3NoNo0.26

282.14 €

1 Available 4 Days 25404883.31790039000510395395V1G3PROCYes0.665

282.14 €

1 Available 4 Days 25404883.31790039000510395395V2G3PROCYes0.665

243.52 €

1 Available 4 Days 25404883.31790039000510395395V0G1NoYes0.665

231.65 €

1 Available 4 Days 25404883.31790039000510395395V0G2NoYes0.665

219.77 €

1 Available 4 Days 25404883.31790039000510395395V0G3NoYes0.665

209.86 €

1 Available 4 Days 25404883.31790039000510395395V0G4NoYes0.665

243.52 €

1 Available 4 Days 25404883.31790039000510395395V1G1NoYes0.665

231.65 €

1 Available 4 Days 25404883.31790039000510395395V1G2NoYes0.665

219.77 €

1 Available 4 Days 25404883.31790039000510395395V1G3NoYes0.665

209.86 €

1 Available 4 Days 25404883.31790039000510395395V1G4NoYes0.665

243.52 €

1 Available 4 Days 25404883.31790039000510395395V2G1NoYes0.665

231.65 €

1 Available 4 Days 25404883.31790039000510395395V2G2NoYes0.665

219.77 €

1 Available 4 Days 25404883.31790039000510395395V2G3NoYes0.665

209.86 €

1 Available 4 Days 25404883.31790039000510395395V2G4NoYes0.665

346.49 €

1 Available 4 Days 304560992750055000970700700V1G3PROCYes1.09

346.49 €

1 Available 4 Days 304560992750055000970700700V2G3PROCYes1.09

297.98 €

1 Available 4 Days 304560992750055000970700700V0G1NoYes1.09

284.14 €

1 Available 4 Days 304560992750055000970700700V0G2NoYes1.09

271.25 €

1 Available 4 Days 304560992750055000970700700V0G3NoYes1.09

258.40 €

1 Available 4 Days 304560992750055000970700700V0G4NoYes1.09

297.98 €

1 Available 4 Days 304560992750055000970700700V1G1NoYes1.09

284.14 €

1 Available 4 Days 304560992750055000970700700V1G2NoYes1.09

271.25 €

1 Available 4 Days 304560992750055000970700700V1G3NoYes1.09

258.40 €

1 Available 4 Days 304560992750055000970700700V1G4NoYes1.09

297.98 €

1 Available 4 Days 304560992750055000970700700V2G1NoYes1.09

284.14 €

1 Available 4 Days 304560992750055000970700700V2G2NoYes1.09

271.25 €

1 Available 4 Days 304560992750055000970700700V2G3NoYes1.09

258.40 €

1 Available 4 Days 304560992750055000970700700V2G4NoYes1.09

Loading...

  1. 1

Tech Support