Carriages KWVE..-B-ESC, Narrow, Short Carriage, Four-Row, Full Complement Ball Set (KWVE20-B-ESC-ADE-V0-G4)

Carriages KWVE..-B-ESC, Narrow, Short Carriage, Four-Row, Full Complement Ball Set KWVE20-B-ESC-ADE-V0-G4
  • Volume Discount

Product Details:

Manufacturer part number: KWVE20-B-ESC-ADE-V0-G4

Brand: INA

Price: 170.28

Delivery time: 4 Days


Technical Data:

Size code: 20

Height system [H]: 28 mm

Width carriage [B]: 42 mm

Overall Length Carriage [L]: 50.4 mm

Dynamic Load Rating [C]: 8900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-ESC-ADE-V0-G4

Part Number
KWVE20-B-ESC-ADE-V0-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Coating Weight
(kg)

170.28 €

1 Available 4 Days 20284250.48900154001908585V0G4No0.2

Loading...

  1. 1

Basic information

Suitable for use with ADE cover strip? Yes

This page is Carriages KWVE..-B-ESC, Narrow, Short Carriage, Four-Row, Full Complement Ball Set, part number KWVE20-B-ESC-ADE-V0-G4.
You can find the detail information about specifications and dimensions on part number KWVE20-B-ESC-ADE-V0-G4.

Variation of this product

Part Number
KWVE20-B-ESC-ADE-V0-G1
KWVE20-B-ESC-ADE-V0-G2
KWVE20-B-ESC-ADE-V0-G3
KWVE20-B-ESC-ADE-V1-G1
KWVE20-B-ESC-ADE-V1-G2
KWVE20-B-ESC-ADE-V1-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Coating Weight
(kg)

197.38 €

1 Available 4 Days 20284250.48900154001908585V0G1No0.2

188.49 €

1 Available 4 Days 20284250.48900154001908585V0G2No0.2

179.38 €

1 Available 4 Days 20284250.48900154001908585V0G3No0.2

197.98 €

1 Available 4 Days 20284250.48900154001908585V1G1No0.2

188.89 €

1 Available 4 Days 20284250.48900154001908585V1G2No0.2

179.38 €

1 Available 4 Days 20284250.48900154001908585V1G3No0.2

Tech Support