Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size code | Height system [H] (mm) | Width carriage [B] (mm) | Overall Length Carriage [L] (mm) | Dynamic Load Rating [C] (N) | Static load rating [C 0] (N) | Static Moment Rating about X Axis [M 0x] (Nm) | Static Moment Rating about Y Axis [M 0y] (Nm) | Static Moment Rating about Z Axis [M 0z] (Nm) | Preload class | Accuracy | Coating | Suitable for use with ADE cover strip? | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
359.35 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V1 | G3 | PROC | Yes | 0.514 | |
359.35 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V2 | G3 | PROC | Yes | 0.514 | |
308.88 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V0 | G1 | No | Yes | 0.514 | |
294.00 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V0 | G2 | No | Yes | 0.514 | |
281.17 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V0 | G3 | No | Yes | 0.514 | |
266.31 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V0 | G4 | No | Yes | 0.514 | |
308.88 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V1 | G1 | No | Yes | 0.514 | |
294.00 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V1 | G2 | No | Yes | 0.514 | |
279.17 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V1 | G3 | No | Yes | 0.514 | |
266.31 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V1 | G4 | No | Yes | 0.514 | |
308.88 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V2 | G1 | No | Yes | 0.514 | |
294.00 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V2 | G2 | No | Yes | 0.514 | |
279.17 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V2 | G3 | No | Yes | 0.514 | |
266.31 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V2 | G4 | No | Yes | 0.514 | |
359.35 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V1 | G3 | PROC | No | 0.514 | |
359.35 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V2 | G3 | PROC | No | 0.514 | |
308.88 € | 1 | Available | 4 Days | 20 | 27 | 63 | 88.9 | 16200 | 36500 | 452 | 430 | 430 | V0 | G1 | No | No | 0.514 | |
373.23 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V1 | G3 | PROC | Yes | 0.84 | |
373.23 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V2 | G3 | PROC | Yes | 0.84 | |
320.75 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V0 | G1 | No | Yes | 0.84 | |
305.91 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V0 | G2 | No | Yes | 0.84 | |
291.05 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V0 | G3 | No | Yes | 0.84 | |
277.20 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V0 | G4 | No | Yes | 0.84 | |
320.75 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V1 | G1 | No | Yes | 0.84 | |
305.91 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V1 | G2 | No | Yes | 0.84 | |
291.05 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V1 | G3 | No | Yes | 0.84 | |
277.20 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V1 | G4 | No | Yes | 0.84 | |
320.75 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V2 | G1 | No | Yes | 0.84 | |
305.91 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V2 | G2 | No | Yes | 0.84 | |
291.05 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V2 | G3 | No | Yes | 0.84 | |
277.20 € | 1 | Available | 4 Days | 25 | 31 | 70 | 109.1 | 23400 | 54000 | 745 | 825 | 825 | V2 | G4 | No | Yes | 0.84 | |
459.35 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V1 | G3 | PROC | Yes | 1.522 | |
459.35 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V2 | G3 | PROC | Yes | 1.522 | |
394.00 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V0 | G1 | No | Yes | 1.522 | |
375.17 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V0 | G2 | No | Yes | 1.522 | |
358.37 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V0 | G3 | No | Yes | 1.522 | |
340.55 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V0 | G4 | No | Yes | 1.522 | |
394.00 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V1 | G1 | No | Yes | 1.522 | |
375.17 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V1 | G2 | No | Yes | 1.522 | |
358.37 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V1 | G3 | No | Yes | 1.522 | |
340.55 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V1 | G4 | No | Yes | 1.522 | |
394.00 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V2 | G1 | No | Yes | 1.522 | |
375.17 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V2 | G2 | No | Yes | 1.522 | |
358.37 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V2 | G3 | No | Yes | 1.522 | |
340.55 € | 1 | Available | 4 Days | 30 | 38 | 90 | 127 | 34500 | 74000 | 1310 | 1240 | 1240 | V2 | G4 | No | Yes | 1.522 |
Loading...
Configure
Basic Attributes
Size code
Height system [H](mm)
Width carriage [B](mm)
Overall Length Carriage [L](mm)
Dynamic Load Rating [C](N)
Static load rating [C 0](N)
Static Moment Rating about X Axis [M 0x](Nm)
Static Moment Rating about Y Axis [M 0y](Nm)
Static Moment Rating about Z Axis [M 0z](Nm)
Preload class
Accuracy
Coating
Suitable for use with ADE cover strip?
Filter by standard shipping days
Optional Attributes